IESNA:LM-63-2002
[TEST]P735864
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S290D840-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1301
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 12.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
639.5 674.7 714.3 762.2 800.8 835.6 875.6 891.8 903.3 908.1
904.1 894.9 877.3 850.1 825.5 797.8 759.1 727 697.6 674.3
640.4 612.3 575.4 571 543.3 527.9 506.4 490.5 475.1 459.3
446.1 415.8 390.3 363.5 334.1 304.6 271.6 237.4 207.9 178.9
156 140.2 122.6 106.8 94.1 80.9 68.6 55.8 45.3 34.7
25.5 16.7 9.7 4 0
639.5 671.2 707.2 745.5 785.9 825.9 855.8 879.5 898.4 904.1
905.9 899.3 887 871.6 847.9 823.7 793.8 764.4 739.8 708.5
680 652.7 611 601.3 575.4 554.3 536.7 516 499.8 480.9
465.9 432.5 401.3 374.1 348.1 320.9 292.3 263.7 231.6 202.6
174.5 152.5 132.3 115.2 99.8 85.3 72.1 58.9 47.5 36.5
25.9 17.6 10.1 4.4 0
639.5 655.8 683.1 712.1 741.5 772.3 796.9 824.6 846.6 862.4
873.8 880 882.6 880.8 876 868.1 853.6 842.6 822.8 803
781.1 760.9 727 718.2 697.6 672.1 649.2 625.5 602.6 584.2
560.9 513.4 469.9 430.3 396.5 363.5 334.1 308.6 280 254.9
229.9 205.3 181.1 158.2 134.5 113.8 94.1 76.5 60.2 44.4
31.6 20.7 11.4 4.8 0
639.5 656.7 671.2 683.9 697.1 713.8 730.5 741.5 759.5 767
778.4 791.6 800.8 804.8 813.6 816.2 819.3 821.1 819.7 816.7
815.4 811 802.6 800 791.6 783.7 772.3 763.9 750.3 739.8
725.7 692.3 654.9 615.8 577.1 531.8 490.5 447.9 406.6 367.9
327.5 288.8 253.2 221.1 188.6 157.8 130.1 104.6 82.6 60.7
42.6 27.3 14.9 5.7 0
639.5 645.3 645.3 644.4 642.2 640.4 637.3 633.4 631.6 628.5
623.7 617.6 611.8 608.3 602.2 595.1 586.8 582.4 575.4 565.7
556.9 550.7 537.1 533.2 523.1 518.2 507.7 495.4 486.6 478.2
466.8 439.5 414.1 387.2 360.4 335.4 307.7 281.3 256.3 230.8
206.6 184.2 163.5 141.1 123.1 105.1 89.7 72.5 58 44.4
31.6 21.1 11.9 5.3 0
639.5 632.5 618 604.8 592.1 579.8 567.9 554.3 541.5 534.9
521.3 510.3 500.6 489.7 477.3 467.2 455.8 447 436.9 427.2
418.4 410.1 396 393 383.3 374.5 366.6 358.2 349 341.1
331.9 313.4 293.6 275.6 258 241.3 225.5 209.7 195.2 182
166.6 151.6 137.1 123.1 109 94.9 80.9 67.7 54.1 42.2
30.3 20.7 11.9 5.7 0
639.5 620.6 593.4 571 553.8 537.1 522.2 503.3 486.6 478.2
464.2 451.4 442.6 431.6 421.5 411 401.3 393 380.6 371.4
362.6 356 341.5 336.7 328.8 323.5 315.2 308.6 303.7 296.3
289.7 273.8 261.1 246.6 233.8 221.5 209.2 197.4 185 173.2
159.6 147.2 134.9 122.2 108.6 94.9 81.3 69 55.8 44
32.5 21.5 12.7 5.7 0
639.5 613.2 586.8 559.1 541.1 519.5 501.1 480.4 472.5 454.9
443.9 430.8 422.8 408.8 398.7 385.9 377.6 364.8 355.6 349
339.8 331 322.6 317.8 312.1 304.6 298 291.4 285.7 278.2
273 258.5 246.1 236.9 226.4 216.3 206.6 195.6 184.6 173.2
160.9 148.1 136.7 124.8 112.5 99.3 86.6 73.4 59.8 47.5
34.3 22.9 12.7 4.8 0
639.5 607 578.4 557.8 534.9 512.5 491.4 473.4 464.2 445.7
432.5 419.8 413.2 396.5 388.1 376.2 364.8 356.5 347.7 339.8
331.9 323.9 313 309.9 302.8 296.7 290.5 282.2 276.9 269.9
265.5 254.1 243.9 235.2 226.8 217.1 206.6 196.5 185.5 174.1
162.6 150.3 138.9 127 115.2 101.5 88.3 75.2 61.1 47.5
34.3 22.9 12.3 5.3 0
